CombiTac modular connector systems

The modular connector CombiTac

Stäubli's CombiTac modular connectors offer optimal long-lasting connections. This innovative connection solution is optimized for highest-performance up to 100,000 mating cycles, making it an ideal choice for customers seeking durable and adaptable solutions. CombiTac is engineered to offer the highest customization through an intuitive online configurator, ensuring precise tailoring to meet the most demanding requirements.

  • MULTILAM contact technology for safe and durable connections
  • Up to 100,000 mating cycles
  • Space-saving solution 
  • Available in housing or panel mounting 
  • Signal, power, high-voltage, data and fiber connections 
  • Pneumatic and fluid couplings

Each application has its own unique requirements, so we offer two different CombiTac lines to meet those specific needs.

 CombiTac direqtCombiTac uniq
DownloadCatalogCatalog
Sizes Panel mount4 standard frame sizes18 mm to 180 mm
(in 2 mm steps)
Additional lengths available upon request
Housing sizes66
Aluminum housing IP65, IP67, IP68/69K
Plastic housings IP65
Light housing 
Housing PE module 
Power Up to 350 AUp to 400 A
High Voltage (up to 5 kV) 
Signal
Last mate first break (monitoring)
Data
Ethernetup to 1 Gbitup to 10 Gbit
Coaxial
Fiberoptic 
Thermocoupling 
Pneumatic
Fluid 
Mating cycles10,000100,000
Temperature range (ºC)-40 to +125-40 to +90
Carrier materialPAPA, EPTR, PEEK
Railway fire & smoke compliance
Vibrations & shock resistance
Contact termination typeCrimp, PCBCrimp, PCB, screw
Delivery Assembled (contacts separate)Assembled (contacts separate)
Requires contact insertion tools Stäubli tools(*)
Carrier removal toolsStandard flat screwdriver 
Contact removal toolsStandard flat screwdriverStäubli tools(*)
Cable assembly
Customization 

(*) Depending on contact type

Discover our modular connectors CombiTac uniq and direqt

Easy-to-use configurator

The CombiTac configurator enables you to create a customized  CombiTac for your requirements. The interactive 3D graphics guide you through the process. After successfully completing the configuration, free STEP files are available for you to download.

PV installations are expected to last reliably for more than 25 years. Therefore, when wiring the PV system, correct and safe assembly and crimping with qualified tools is key. Follow the step-by-step guidance through assembly and crimping for Stäubli solar connectors. By using the qualified tools by Stäubli for PV connector installation you enhance the quality of the PV DC connection.

CombiTac applications

CombiTac modular connectors are ideal for a variety of demanding applications such as testing, healthcare, construction machines, logistics and drones. 

Cable assembly – plug and play

Up on request, Stäubli offers cable harnessing for CombiTac straight from the factory. This helps to save installation time and reduces assembly costs.

Success Stories

WFT - pre-assembled connection solution for AGVs

The WFT's AGVs feature full 360-degree navigation. Stäubli’s CombiTac system with pre-assembled cables for flexible and precise movement, ensuring reliable performance for the specific requirements of these AGVs.
 

 

AKASOL – robust connector for high-performance battery systems

AKASOL is a technology leader in high-performance, modular battery systems for electric/hybrid commercial vehicles. Their reliable, scalable batteries with durable CombiTac connectors and customized cables ensure safe, extended use of electric vehicles.

KOSF- smart factory modular cubes with connective system

The Korea Smart Factory Association's (KOSF) Smart Cubes are modular blocks that simulate and pattern the entire manufacturing process for analysis. The cubes can be connected with our CombiTac connector system.