We are supporting you with your zero emmission fleet management strategy

NET ZERO CONSTRUCTION

Electrical connector solutions for the electrification of construction machines

The increasing electrification is also finding its way into the construction industry: more and more construction machines are being electrified and therefore depend on reliable connections.

Stäubli solutions meet the demanding charging requirements in the field of e-mobility and construction machinery. Application scenarios include various connections, such as the battery-motor connection, charging options, and connections to other equipment. In addition to high power, data, signals, fluids, media can also be transmitted. Our leakproof fluid couplings provide particularly reliable protection, thus preventing damage and downtime.

                      Engineered for
                     extreme
                    environments

                   Efficient
                  power transfer

                      25% lower
                       TCO

                     Compliance with
                     international
                      standards