Industrial robots 6 axis robots

Our 6 axis industrial robots

Stäubli’s 6 axis robots deliver increased dexterity and flexibility. The compact arm and large work envelope allow maximum utilization of cell workspace. The variety of mounting configurations (floor, wall, ceiling) makes it easier to integrate the robot into the production line.

This range of robots is perfectly suited to numerous applications in many industries.

The TX2 series and its generic CS9 controller feature optional SIL3-PLe safety functionalities enabling high productivity AND Man-Machine collaboration.

TX2-40 industrial robot
TX2-40
  • Reach: 515 mm
  • Maximum payload: 2.3 kg
  • Repeatability: ± 0.02 mm
  • Sensitive environment versions: 
    Stericlean - ESD
TX2-60 industrial robot
TX2-60 | TX2-60L
  • Reach: 670 mm to 920 mm
  • Maximum payload: 5 kg to 9 kg
  • Repeatability: ± 0.02 mm to ± 0.03 mm
  • Sensitive environment versions: 
    HEStericlean - Cleanroom - ESD
TX2-90 industrial robot
TX2-90 | TX2-90L | TX2-90XL
  • Reach: 1000 mm to 1450 mm
  • Maximum payload: 9 kg to 20 kg
  • Repeatability: ± 0.03 mm to ± 0.04 mm
  • Sensitive environment versions: 
    HEStericlean - Cleanroom - ESD
RX160 industrial robot
RX160 | RX160L
  • Reach: 1710 mm to 2010 mm
  • Maximum payload: 28 kg to 34 kg
  • Repeatability: ± 0.05 mm
  • Sensitive environment versions: 
    HEStericlean