Products CombiTac direqt

Housings and panel mounting

Contact CombiTac Team

CombiTac is suitable for both manual and automatic connection applications. Various CombiTac versions are available for panel and rack mounting, or within an appropriate housing depending on your application. Stäubli offers 4 frame sizes for panel mounting or various aluminum and plastic DIN housings.

To ensure error-free assembly, fast installation and cost reduction, CombiTac is delivered already assembled. Only contacts that require crimping or soldering before installation are supplied separately. Cable pre-assembly is available upon request.

Panel and rack Mounting

Stäubli AG - CT-Products-direqt-Panel-tim-2x-01-68364-jpg-orig.jpg

Available in 4 frame sizes. End pieces with float mounting for misalignment absorption. Up to 10,000 mating cycles. 

Single parts for CombiTac frames

Aluminum DIN housing

Stäubli AG - CT-Products-direqt-Alluminum-tim-2x-68369-jpg-orig.jpg

Available in 6 sizes with IP65 and IP68/69K protection. For manual connections up to 10,000 mating cycles.

Aluminum DIN housing

Plastic DIN housing

Stäubli AG - CT-Products-direqt-Plastic-tim-2x-68375-jpg-orig.jpg

Available in 4 sizes with IP65 protection and high resistance to chemicals. For manual connections up to 5,000 mating cycles.

Plastic DIN housing

Housing accessories

Stäubli AG - CT-Products-direqt-Accessories-tim-2x-68378-jpg-orig.jpg

Accessories include protective walls and caps, parking station, and central locking. 

Housing accessories