With steel jaws especially for connections to ground rails and thick cables. For increased safety when making connections, the jaws are insulated on the outside. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Transparent fuse holder sleeve to accept a high-rating fuse 10 mm x 38 mm.
The fuse is not supplied.
|
Order No. |
Type |
Rated voltage/current |
|
|---|---|---|---|
|
GRIP-DI |
1000 V, CAT III / max. 16 A1) |
Ni |
1) Depends on the fuse used