Stäubli’s multi-pole connectors are used in docking systems, tool-changers, and in manually or automatically operated multi-couplings. Our solutions are ideal for a wide range of standard industrial applications, as well as other highly demanding applications where reliability is of essence. Such quick disconnect systems allow standard components to be mounted onto carrier plates and several energies to be connected/disconnected simultaneously. Compact and safe, they are ideal for repetitive procedures during production and testing. Our solutions offer unequalled contact reliability and long life span.
  | DuraDock multi  | 
|---|---|
Number of poles  | from 3 (2+PE) to 72 (70+2PE)  | 
Housings  | 4 sizes (plastic and metal)  | 
Contact carriers  | 4 standard materials  | 
Rated current  | max. 200 A  | 
Rated voltage  | 830 V  | 
Mating cycles  | up to 1 million  | 
Operating temperature  | up to 150°C  | 
Contacts  | silver- or gold-plated  | 
Crosss-section  | 0,14 - 70 mm²  | 
Pollution degree  | 3  | 
Overvoltage category  | III  |