May 20, 2026


We make work easy and safe

Stäubli Robotics Brings Smart, Hygienic Automation to Automate 2026

Duncan, South Carolina – May 21, 2026 — Stäubli Robotics North America will showcase its latest innovations in smart, safe, and hygienic automation at Automate 2026 (Booth #1801, June 22–25, McCormick Place, Chicago). With a comprehensive portfolio spanning mobile robotics, advanced controllers, and industry-specific solutions, Stäubli is demonstrating how manufacturers across North America can simplify complexity while boosting productivity and safety.

Enabling Smarter, Safer Manufacturing

As labor shortages and increasing production demands continue to reshape industry, Stäubli is focused on helping companies automate repetitive, complex, and potentially hazardous tasks. Its robotics solutions are designed to deliver reliability, efficiency, and ease of integration, allowing organizations to scale operations while improving working conditions for employees.

At Automate, visitors can explore how Stäubli’s full ecosystem—from robots and controllers to digital services—works together to enable connected, future-ready production environments.

Expanding Automation Across the Factory

Beyond hygienic robotics, Stäubli will demonstrate a wide array of automation solutions designed to address challenges across the entire production and logistics chain.

Mobile Robotics for Intralogistics

Making its North American debut, the FL1500 automated forklift brings flexible, self-driving capabilities to intralogistics operations. Designed with a compact footprint and modular architecture, it enables manufacturers to automate material flows efficiently and safely.  

Stäubli will also showcase the PF3 OMNI platform – an ultra-compact mobile robot with high load capacity

These solutions provide scalable automation options for facilities seeking rapid ROI and improved operational efficiency.

Simplifying Integration with Advanced Controllers

Stäubli’s CS9 controller platform plays a central role in simplifying automation deployment. With its open architecture, compact design, and integrated safety features, the CS9 range ensures seamless integration into existing systems.

New variants on display include:

  • CS9 EP (External Power) – ideal for flexible setups with space constraints and mobile applications
  • CS9 LP (Low Payload) – optimized for energy efficiency
  • CS9 SE (SCARA Edition) – built for high-speed applications

These controllers enable faster implementation, easier maintenance, and long-term scalability for manufacturers.

FL1500 at LogiMAT 2026

Automate Exhibit Hours

Monday - Wednesday:

10:00 AM - 5:00 PM

Thursday:

10:00 AM - 3:00 PM

Downloads

For more information on our CS9 controller range, watch our TechTalk

Flexible Automation for Dynamic Production

Stäubli will also feature its MTC 700/900 Machine Tending Cart, a plug-and-play solution for loading and unloading machines. Designed for flexibility, this system supports quick changeovers and can be easily adapted to evolving production requirements.

Focus on Hygienic Robotics for Food and Life Sciences

A highlight of Stäubli’s presence will be its live demonstrations for hygiene-sensitive applications, particularly in food and life science environments. These industries require strict compliance with cleanliness standards while maintaining high throughput and precision.

Attendees will experience firsthand how Stäubli robots operate in realistic food processing conditions. The demo features the TX2-90 HE six-axis robot, engineered for demanding environments where humidity, washdown procedures, and contamination control are critical.

Designed for Clean and Demanding Environments

Stäubli’s hygienic robot range is among the most comprehensive in the industry, designed specifically for food production, medical devices, and pharmaceutical manufacturing. Robots such as the TX2 Stericlean and MedX-ready variants offer cleanroom compatibility and advanced handling precision, making them ideally suited for contamination-sensitive workflows.

By combining sealed designs, corrosion resistance, and smooth surfaces, these robots enable rigorous cleaning procedures without compromising performance.

Stäubli’s life science portfolio includes solutions for all areas of production. Another  demonstration will feature a six-axis TX2‑60L Accesspharma robot picking small components from an ARS FlexiBowl feeder with the aid of an Apera AI vision system. The Accesspharma series is designed for auxiliary processes in Grade C/D environments, and can be cleaned easily with 70% isopropyl alcohol wipes.

Supporting Long-Term Performance

In addition to hardware, Stäubli emphasizes lifecycle services and digital tools to keep operations running smoothly. Solutions such as EasyBridge, an IoT-enabled maintenance platform, allow for proactive system monitoring, automatic backups, and real-time performance tracking.

Training solutions and on-site support further ensure that teams can operate and maintain advanced robotic systems with confidence.

Driving the Future of Automation in North America

With a strong presence in the region and a growing portfolio of innovations, Stäubli Robotics North America continues to help manufacturers navigate the challenges of modern production. From hygienic food handling to autonomous logistics and flexible machine tending, the company’s solutions are built to increase productivity, enhance safety, and simplify complexity.

At Automate 2026, Stäubli demonstrates how smart, reliable automation can empower organizations to build more efficient, resilient, and future-ready operations.

Visit Booth #1801 to experience the next generation of industrial robotics in action.