FL1500 counterbalanced automated forklift for material handling

An ultra-compact, counterbalanced mobile robot forklift designed to handle more than standard pallets.

The Stäubli FL1500 is a compact, counterbalanced mobile robot forklift designed for automated intralogistics and logistics operations. With a payload of 1.5 tons, this self-driving forklift reliably transports standard and non-standard load carriers in production, warehouse and material handling environments, including narrow aisles and existing layouts.

Key specifications

1.5 t

Maximum payload

3,205 mm

Maximum lifting height

1.5 m/s

Maximal speed

1.5 m

Turning radius


Key Benefits of the FL1500 counterbalanced robot forklift

More than standard pallet handling

  • Transports a wide range of open and closed load carriers
  • Handles oversized loads exceeding the vehicle footprint
  • Enables flexible automation beyond standardized pallet formats

Operate in narrow aisle forklift environments

  • Ultra-compact footprint for narrow aisles and confined areas
  • Counterbalanced design without outriggers or floor modifications
  • Enables automation in existing production and brownfield environments

Designed for continuous 24/7 logistics operations

  • Built to last with robust, industrial-grade components
  • Designed for continuous operation in demanding environments
  • High battery capacity for long runtimes and maximum availability

Open software architecture

  • Open interfaces for easy integration into existing system landscapes
  • Compatible with different fleet and navigation solutions
  • Supports flexible and future-proof automation strategies

More features that make the difference

FL1500 Mono-Mast

Lifting height: 1,830 mm

FL1500 Duplex-Mast

Lifting height: 3,205 mm

Applications

From automated forklifts to mobile robot platforms: FL1500 applications combined with PF3 and PF6 for flexible material flow.

What to know about Stäubli automated forklifts

An automated forklift, also referred to as a robot forklift, AGV forklift or AMR forklift, is a driverless solution designed to transport pallets and load carriers without manual driving. It combines forklift functionality with robotics to automate intralogistics and material handling operations.

The FL1500 handles open and closed load carriers, as well as non-standard and oversized loads, making it suitable for advanced material handling applications.

Yes, the FL1500 features an ultra-compact, counterbalanced design optimized for narrow aisle forklift applications and space-constrained industrial environments.

The FL1500 has a payload capacity of 1.5 tons. Depending on the mast configuration, it can reach lifting heights of up to 3,205 mm with the duplex mast option, making it suitable for a wide range of industrial and warehouse applications.

Unlike most traditional AGV forklift systems using conductive charging, the FL1500 relies on inductive charging to maximize productivity, reduce maintenance and ensure reliable 24/7 operation.

  • The FL1500 offers up to 24 hours of battery autonomy, enabling continuous operation in industrial and logistics environments.
  • It is powered by a battery with a usable capacity of 11,750 Wh and is designed for long-term performance, with a guaranteed lifespan of up to 3,000 charge cycles, after which it still remains functional.
  • Combined with its inductive charging system, this ensures reliable operation with reduced downtime and maximum productivity.

Automated forklifts are used throughout the entire material flow process in warehouses, production facilities, and logistics centers—from goods receipt through production to goods shipment.

Contact our specialists or get more technical information

Related products