Plug AM-4N-46

In-line, Ø 4 mm, with spring-loaded MULTILAM for self-assembly of test leads.
Screw connection.

Order No.

Type

Rated voltage/current

Cable (A)

 

64.2056-*

AM-4N-46

AC 30 V/32 A
DC 60 V/32 A

max. Ø 4.6 mm   2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.