Highly flexible, with insulation in PVC or silicone with stackable Ø 4 mm MULTILAM plugs.
Order No. | Type | Rated voltage/current | Lead | |
|---|---|---|---|---|
LK-4N-S10 | AC 30 V/19 A DC 60 V/19 A | SIL 1.0 mm² | Ni | |
LK-4A-S10 | AC 30 V/19 A DC 60 V/19 A | SIL 1.0 mm² | Au | |
| 64.1036-* | LK-4N-S25 | AC 30 V/32 A DC 60 V/32 A | SIL 2.5 mm² | Ni |
| 64.1037-* | LK-4A-S25 | AC 30 V/32 A DC 60 V/32 A | SIL 2.5 mm² | Au |
| 64.1030-* | LK-4N-F10 | AC 30 V/19 A DC 60 V/19 A | PVC 1.0 mm² | Ni |
| 64.1031-* | LK-4A-F10 | AC 30 V/19 A DC 60 V/19 A | PVC 1.0 mm² | Au |
| 64.1034-* | LK-4N-F25 | AC 30 V/32 A DC 60 V/32 A | PVC 2.5 mm² | Ni |
| 64.1035-* | LK-4A-F25 | AC 30 V/32 A DC 60 V/32 A | PVC 2.5 mm² | Au |