In-line, Ø 4 mm, with spring-loaded MULTILAM for self-assembly of test leads.
Solder connection.
Order No. | Type | Rated voltage/current | Cable (A) | |
|---|---|---|---|---|
AL-4N-39 | AC 30 V/32 A DC 60 V/32 A | max. Ø 3.9 mm 2.5 mm² | Ni | |
| 64.2051-* | AL-4A-39 | AC 30 V/32 A DC 60 V/32 A | max. Ø 3.9 mm 2.5 mm² | Au |
Click on the Order No. to open the dedicated data sheet.