Plug ACR...-4...-39

In-line, Ø 4 mm, with spring-loaded MULTILAM for self-assembly of test leads.
Crimp connection.

Order No.

Type

Rated voltage/current

LEAD (A)

 

64.2052-*

ACR10-4N-39

AC 30 V/19 A

DC 60 V/19 A

max. Ø 3.9 mm    1.0 mm²

Ni

64.2053-*

ACR10-4A-39

AC 30 V/19 A

DC 60 V/19 A

max. Ø 3.9 mm    1.0 mm²

Au

64.2054-*ACR25-4N-39

AC 30 V/32 A

DC 60 V/32 A

max. Ø 3.9 mm    2.5 mm²

Ni
64.2055-*ACR25-4A-39

AC 30 V/32 A

DC 60 V/32 A

max. Ø 3.9 mm    2.5 mm²

Au

Click on the Order No. to open the dedicated data sheet.