Our customers and leading pharmaceutical companies place trust in our solutions. This gave our engineers a leg up when adapting our well-known range of industrial Cleanroom robots to new hydrogen peroxide decontamination standards. Our complete range of Stericlean robots meets the most stringent requirements for pharmaceutical and cleanroom applications.
Benefits and advantages of Stericlean robotic arms for aseptic processes.
6 axis robots | ||||||
---|---|---|---|---|---|---|
Model | ||||||
Degrees of freedom | 6 | 6 | 6 | 6 | 6 | 6 |
Load capacity (kg) | 2.3 | 4.5 / 3.7 | 14 / 12 / 7 | 40 | 40 / 25 | 130 / 80 |
Reach at wrist (mm) | 515 | 670 / 920 | 1000 / 1200 / 1450 | 1510 | 1710 / 2010 | 2194 / 2594 |
Repeatability (mm) | ±0.02 | ±0.02 / ±0.03 | ±0.03 / ±0.035 / ±0.04 | ±0.05 | ±0.05 | ±0.06 / ±0.1 |
Cleanroom standard: ISO 14644-1 |
Class 4 Class 10 |
Class 4 Class 10 |
Class 4 Class 10 |
Class 4 Class 10 |
Class 4 |
Class 5 |
GMP | Grade A | Grade A | Grade A | Grade A | Grade A | Grade A/B |
Protection class (*wrist) | IP65 (*IP67) | IP65 (*IP67) | IP65 (*IP67) | IP67 | IP67 | IP65 (*IP67) |
Attachment methods | 360° mounting possibility | Floor or ceiling | Floor | |||
Stäubli controller | CS9 | CS8 |
SCARA robots | ||||
---|---|---|---|---|
Model | ||||
Degrees of freedom | 4 | 4 | 4 | 4 |
Load capacity (kg) | 8.4 | 8.4 | 8.4 | 8.4 |
Reach at wrist (mm) | 460 | 620 | 800 | 1000 |
Repeatability (mm) | ±0.01 | ±0.01 | ±0.015 | ±0.02 |
Stroke (mm) | 200 or 400 (option) | 200 or 400 (option) | 200 or 400 (option) | 200 or 400 (option) |
Protection class | IP65 | IP65 | IP65 | IP65 |
Attachment methods | Floor or ceiling | |||
Stäubli controller | CS9 |