Pharma offering

Precision, reliability, cleanability

Pharma offering

Dedicated industrial robots for each pharma grade environment

Our customers and leading pharmaceutical companies place trust in our solutions. This gives our engineers an advantage  when adapting our well-known range of robots dedicated to pharma production environments.

Our 30 years of experience in the pharmaceutical market have enabled Stäubli to develop the widest range of 4- and 6-axis Stericlean and cleanroom robots on the market to meet the multiple constraints of the pharma market. Robots have become more and more popular due to their flexibility and to trends in personalized medicine and small batch production.

Our pharma offering includes the Stericlean range for aseptic environments and the Stericlean+ range, which address the ever-increasing demands of the pharma sector by providing validated solutions that meet the highest hygiene and cleanliness standards.

A robot in the industry is defined according to payload, reach and speed. In pharma, a fourth factor is also considered, related to the production environment and cleaning processes used on equipment. Stäubli offers flexible solutions in these market-specific areas.

Pharma factory areas

A pharma factory is divided into several areas that require different specifications in terms of cleaning processes and particle emissions. Stäubli defines four levels of requirements, from the most restrictive, isolators in Grade A, subjected to aggressive  H₂O₂ cleaning, to logistics areas, intermediate levels of inspection, RABs, and secondary packaging, where equipment is cleaned with alcohol wipes.

Isolator - Grade A (ISO5)

  • Highly monitored fill/finish process lines of high potency and toxic drugs
  • Highest hygienic standards in design, material and components
  • Regular VHP cleaning
Highly aseptic robots for isolator. Grade A/B (ISO 5)
lamp-information
lamp-information
cancel-white

Vials filling by TX2-40 Stericlean+ within isolator

cancel-white

TX2-60 Stericlean+ placing filled vials into trays

RABS, freeze fryers and autoclaves - Grade A/B (ISO 5)

  • Auxiliary process around isolators
  • Hygienic design required
  • May requires lower VHP concentration rates, liquid  H₂O₂ cleaning or sterilization/decontamination with alcohol or other media
Highly aseptic robots for RABS and Freeze Dryer. Grade A/B (ISO 5)
lamp-information
lamp-information
cancel-white

Loading isolator with empty containers. TX2-160 Stericlean robot taking the tray /Akylux box. TX2-40 pushing the product into the filling line.

cancel-white

Unloading of filled containers from isolator and moving to secondary packaging, autoclaves or freeze dryer

Secondary packaging - Grade C (ISO 6/7)

  • Inspection and individual packaging
  • Easy to clean design
  • Generally requires disinfection with alcohol (IPA)
Robots for Inspection and secondary packaging. Grade C/D (ISO 7)
lamp-information
lamp-information
cancel-white

Palletizing by TX2-90 robot

cancel-white

TUBs loading by TX2-60

Final packaging - Grade D/E & CNC (ISO 8)

  • Conditioning, cartoning & palletizing
  • Sleek white robots with suitable pharma appearance 
  • Lower cleaning requirement
Final packaging. Grade D/E (ISO 8)
lamp-information
lamp-information
cancel-white

TX2-60 robot placing filled syringes into blisters.

cancel-white

Palletizing with TX2-160 robot, automated forklift moves pallet to logistics area.

Live conference replay

Stäubli Robotics invites you to view its online conferences, dedicated to the pharmaceutical market. 

Download

Pharmaceutical and healthcare

Deep dive into our pharma applications