Quick coupling blind mate DDG with spill-free technology

Designed for the liquid cooling of electronics components, the non-spill technology of  the DDG range ensures the security of workers and installations.

Thanks to its lateral movement technology, a DDG quick coupling installed on a rackable system allows for a misalignment up to 1mm.

With their compact design, these quick couplings fit easily in restricted spaces while ensuring an excellent flow. This is an idealsolution for cooling systems in data centers and supercomputers.

The construction in stainless steel material is compatible with most cooling liquids, including those used in semiconductors (NOVEC,...)

APPLICATIONS

  • Semiconductor
  • Data center
  • HPC
  • Broadcasting
Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): 3 to 15
  • Maximum allowable pressure*: 16 bar 
  • Water glycol
  • Dionized water
  • Cooling fluid (NOVEC,…)

Stainless steel

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Reset filter