Automatic connection clean break coupling DAG

The DAG range has been designed for perfect integration in installations such as data centers or super computers, combining 3 major parameters: compactness, stainless steel material and automatic locking.
The automatic locking system makes the product easy to use with a one handed connection. Colored rings (blue or red) help to easily identify the inlet and the outlet circuits in order to ensure a reliable, sealed and secured connection.

 

APPLICATIONS

  • Connections for cooling of electronic equipment, in use in super computer, data center, telecommunications…
  • Thermoregulation
  •  Broadcasting
Technical specificationsFluidsConstruction
  • Nominal diameter DN (mm): 3 to 9
  • Maximum allowable pressure*: 16 bar (232 PSI)
  • Glycol water
  • Cooling water

Stainless steel

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter