Aluminum clean break coupling for thermal management SPT/CG

Thanks to ball locking and high strength materials, the SPT quick couplings are robust and designed to resist corrosion. With their small size and light weight, these connectors are easy to integrate in the equipment. The non-spill flush face design ensures no drip at the disconnection and makes this quick disconnect particularly suitable for electrical and electronic environments.

 

APPLICATIONS

Connection of thermal management circuits:

  • Cooling electronics components: HPC, converters, data centers, radar, medical imaging equipment and more
  • Water cooling unit (Chiller)
  • Thermoregulation applications
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 05 to 25
  • Maximum allowable pressure*: 40 bar (580 PSI) 
  • Glycol water
  • Heat transfer oil
  • Esters
  • Cooling water
  • Kerosene
  • Aluminum alloy with treated surface
  • Available with 4 types of seals

An optional release valve is available that prevents the pressure from rising if the circuit is exposed to a heat source during storage.

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter