Austria | EN | DE
Belgium | EN | FR
Bulgaria | EN
Czech Republic | EN | CS
Denmark | EN
Estonia | EN
Finland | EN

FranceFR
Germany | DE
Greece | EN
Hungary | EN | HU
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
Turkey | EN | TK
Uzbekistan | EN
Vietnam | EN

Australia | EN
EgyptEN
MoroccoEN  | FR
South AfricaEN

TEST CLIP GRIP-DI

With steel jaws especially for connections to ground rails and thick cables. For increased safety when making connections, the jaws are insulated on the outside. Ø 4 mm rigid socket in handle accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Transparent fuse holder sleeve to accept a high-rating fuse 10 mm x 38 mm.
The fuse is not supplied.

Order No.

Type

Rated voltage/current

 

66.9266-*

GRIP-DI

1000 V, CAT III / max. 16 A1)

Ni

Click on the Order No. to open the dedicated data sheet.