Modular Connectors

EvoTrak lite – for medium railway power applications

The EvoTrak lite metal-enclosed modular connector is specifically designed for medium power applications with shielded cables.

Thanks to our experience, we can offer a modular metal connector perfectly designed to meet the size constraints of new rail vehicles and the demanding requirements of the rolling stock market—the integrated MULTILAM guarantees long-life performance and maximum reliability under the harshest conditions. 

 

Benefits
  • Comptact solution
  • Modularity
  • Segregation of phases espacially for Permanent Magnet Motors (PMM)
  • 360° shielding 
  • IP2X solution
Key features
  • Developed according railway standard EN 50467  
  • Meets EN 45545-2 standard
  • Voltage application up to 1800V (OV3-PD3)
  • Cable cross section from 10mm² to 70mm²
  • Straight and panel versions
Applications

EvoTrak lite  is mainly intended to applications installed along the traction chain:

  • Auxiliary interface power supplies (HVAC, converter, transformer…)
  • Battery interfaces
  • Inter-car solutions
  • Car/bogie interfaces
  • Motor connections
Technical Specifications

Railway applications - IEC 62847

EvoTrak lite 

Number of poles

1 to 4

Nominal current/Temperature rise

up to 300 A / 50 K

Nominal voltage

up to 1500 V

Test voltage (r.m.s withstand voltage)

4.6 kV

Cable cross section10 mm² – 70 mm²

Degree of protection, mated – IEC 60529

IP66/IP67

Personal Safety, unmated - IEC 60529

IP2X (up to 1000 V)

Clearance and creepage distances – EN 50124-1

Overvoltage category and pollution degree – IEC 62497-1

OV3 – PD3

Fire Protection – EN 45545-2

HL3 R22 / R23

Type of termination

Crimping and screwing

Vibrations and shocks – EN 61373

Category 2 – bogie mounted

Mating cycles

500

Material: 

Inserts 

Contacts

Screws

Metal parts

 

PA (UL 94V0)

Cu (Ag)

Stainless steel

Zamak

Operating temperature

-40 °C ... +120 °C

Ambient temperatureAmbient temperature -50 °C ... +70 °C
Salt spray test – IEC 62847240 hours