- Europe
- Americas
- Asia and Middle East
- Africa and Oceania
Effective charging solutions for e-mobility are needed to accelerate the net-zero transition. The requirements are exceptionally high for commercial vehicles, mobile machinery, rail transport, and the maritime sector. High-power must be transmitted reliably and in the shortest possible time. Moreover, these systems must withstand exposure to extreme environmental conditions, to always ensure a stable operation. The charging solutions must be robust, flexible, safe and provide powerful energy transmission – anytime, anywhere.
Stäubli has developed high-performance charging solutions in the Megawatt range that ideally fit these requirements. Our patented MULTILAM technology ensures a reliable electrical connection and guarantees steady, fast-charging. The reliability and high number of mating cycles of our charging connectors guarantee a long service life even in the harshest environments. This ensures virtually no maintenance and significantly reduces costs for our customers across the complete product life-cycle (TCO).
Let’s discuss your requirements. We are happy to share our expertise.
Whether used on land, at sea or on rails: our charging connectors offer you flexibility, reliability and safety you can count on – even under extreme conditions.
Automated guided vehicles (AGVs) and cranes are used continuously in container terminals at ports or freight yards. Therefore, the systems must be durable, robust and provide maximum availability.
The Megawatt Charging System allows for quick and user-friendly charging, enabling drivers to charge their automated guided vehicles manually without the need for supporting machines or robots.
High-performance commercial vehicles and mobile machinery operate under harsh conditions with dirt, dust, humidity and high temperatures when used in mines or the agricultural sector.