Jacquard machines SX V / LX V / LXL V for velvet

Particularly suitable for producing velvet, Stäubli electronic Jacquard machines SX V, LX V and LXL V produce excellent results in manufacturing velvet on suitable weaving machines.

Advantages
  • Optimized for producing velvet
  • Strengthened for high stress
  • Complete and uniform product range
  • Easy to adapt and versatile
  • Low profile and judicious location of the perforated plate
  • Minimal thread stress (low harness depth)
  • Extremely resilient
  • Optimum sealing and ventilation
  • Precise lifting mechanism with no vibration
  • Safe, straightforward access for making machine adjustments
  • Minimal, straightforward maintenance

CHARACTERISTICS / MODEL

SX V

LX V

LXL V

Field of applicationSuitable for velvet weaving machines
Fabric suitabilityAll types of velvet fabrics
Electronic controlIndependent Stäubli JC7 control unit, synchronized with the weaving machine

Available formats

2,688 hooks

3,072 to 5,120 hooks

6,144 to 14,336 hooks

Drive system and shedding

Double eccentric motion on both sides

Coaxial shaft system, controlled by complementary cams

Coaxial shaft system, controlled by complementary cams

Initiating the hook movement

Stäubli MX and MXV modules with QUICK LINK connection

Stäubli MXR and MXV modules with QUICK LINK connection

Stäubli MXR and MXV modules with QUICK LINK connection

Main features

Stäubli also offers you...