Clean-break safety quick coupling for motorsports SPH/BA

These high pressure quick couplings are designed for the most demanding on-board applications, combining resistance with bayonet locking, compactness and lightness. Completely non-spill SPH BA connectors give you a guaranteed seal on connection and disconnection. Air does not penetrate, and there is no need to bleed the circuits.

 

APPLICATIONS

  • Automotive and motorcycle braking circuit connections
  • Connection of high pressure hydraulic circuits
  • Cooling of engine oil and water
  • Fuel line connections
  • Connection of power steering circuits
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 03 to 16
  • Maximum allowable pressure*: 350 bar (5076 PSI)

Brake fluids, oils, mineral greases, nitrogen, gasoline, etc.

  • Available in 3 versions: high-resistance aluminum, titanium and stainless steel
  • Available with different types of seals

4 colors for easy identification: red or yellow in the aluminum version, and green or blue in titanium

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter