High pressure clean-break quick coupling for motorsports CBR

This on-board hydraulic connection is exceptionally light and compact, yet reliably resistant to high pressure. The bayonet locking system makes it secure and easy to connect, while a tight dust cap protects the plug when disconnected. A non-spill design prevents any spillage while connecting or disconnecting and eliminates the need to purge the circuits.

APPLICATIONS

  • Hydraulic line connection
  • Brake line connection
  • Bleeding hydraulic lines
  • Bleeding break lines, calipers, clutches
  • Nitrogen recharging of dampers
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): 02
  • Maximum allowable pressure*: 300 bar (4351 PSI)

Hydraulic oiils and brake fluids

  • Titanium
  • Stainless steel
  • 3 types of seals (fluocarbon, ethylene-propylene or perfluoroelastomer)
  • Colored ring (blue or green) for instant circuit identification
  • Mechanical safety key (option)

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter