Safe pit stop refueling system for cars and motorcycles on race SAF

With an extra high flow rate, the SAF refueling system can fill a tank very quickly and minimize pit stops. Safety is guaranteed by a connection design that prevents any fuel release until the socket is fully connected to the plug. As an added safety feature, the SAF is also equipped with an FIA-approved dead man’s switch. Designed to be as light as possible, the SAF system is also very easy to handle.

 

APPLICATIONS

Quick refueling of endurance cars and motorcycles during race pit stop and practice round

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): 45
  • Maximum allowable pressure*: gravity

Fuel

  • Aluminum (main material)
  • 2 types of seals

Versions with straight or angled bottle

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter