Non spill stainless steel coupling for remote handling MCB TM

The MCB TM quick couplings are a solution that is perfectly adapted to remote handling and pincer gripping (square body, ribbed faces etc).

They guarantee non-spill connection and disconnection without allowing air into the systems or pollution inside the cell. The MCB TM coupling’s automatic locking is ideal for frequent connections.

These connectors are ideal for circuit connections in the nuclear industry.

APPLICATIONS

Clean-break connection in hot cells of:

  • Water and hydraulic circuits
  • Corrosive fluids
  • Decontamination fluids
Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): 5
  • Maximum allowable pressure: 70 bar (1,015 PSI)

All fluids and gas

Mainly stainless steel 316 series

Material traceability.

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter