Low and medium pressure quick coupling for remote handling RBE TM

The RBE TM stainless steel quick couplings were engineered as a solution to provide easy remote control handling.

Their design is characterized by a square body and ribbed faces for better pincer gripping, a raised push button, visual marking, and long-range guiding

Two configurations are possible - a socket for remote handling and fixed plug, or a fixed socket and plug for remote handling.

In addition fixed sockets and plugs can be installed either on a sealed bulkhead fitting or weld adapter. These connectors are a safe solution for energy connection in the nuclear industry.

APPLICATIONS

Connection of remote circuits in confinement cells and glove boxes in the nuclear industry

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 3 to 25
  • Maximum allowable pressure*: 400 bar (5,801 PSI)

All fluids.

Mainly stainless steel 316 series.

  • Three types of shutoff
  • Version with soft spring for reduced connection & disconnection effort
  • Various types of seals
  • Product identification

* depending on the model and operating conditions

Related products

This might interest you

Downloads

Reset filter