Non-drip, clean break quick coupling for quick oil filling SPM

The flush face anti pollution design of the SPM quick couplings eliminates the risk of spilling oil on the car or in the pit area during a race. The dead man’s provides an added measure of safety. The completely recessed mounting into crankcase, the SPM connector is also a very lightweight onboard part that adapts easily to all types of vehicles.

 

APPLICATIONS

Engine oil refilling during endurance races (cars and motorcycles)

Technical specificationsFluidsConstructionOther features
  • Nominal diameter DN (mm): from 8 to 12
  • Maximum allowable pressure*: 8 bar (116 PSI)

Engine oil

  • Socket: Stainless steel and aluminum
  • Plug: Stainless steel and brass

Version with plug equipped with a bottle (500 ml)

*depending on the model and operating conditions

RELATED PRODUCTS

This might interest you

Downloads

Reset filter