MULTILAM Technology AND PRODUCTS 

MULTILAM Technology

The unique Stäubli MULTILAM contact technology features unmatched electrical and mechanical properties. It scores with excellent performance due to first-rate current-carrying capacity  and constant minimal transition resistance. This is achieved by the sophisticated construction technique with specially formed and resilient contact elements. Its design guarantees extremely durable and reliable electrical contact systems for virtually unlimited applications. 

The MULTILAM technology ensures maximum efficiency even under the toughest conditions and is especially recommended for applications with more demanding requirements. Certain products in the connector line can reach up to 1 million mating cycles.

Find the right solution for your needs

Reset filter

Stay informed with the latest from Stäubli