MULTILAM TECHNOLOGY

The MULTILAM flexo combines peak performance with cost savings

The MULTILAM flexo type ML-CUX is a two-component MULTILAM for challenging high-power contact solutions. Its unique design optimally unites electrical and mechanical properties resulting in an excellent current-carrying capacity combined with high flexibility and easy assembly even in plugs and sockets with large diameter. A wide spring deflection based on a stretching principle allows high tolerances and misalignment and offers pivotal advantages for the use and fabrication of contact solutions. The ML-CUX fulfills customer requirements regarding compactness, high power density and reduction of Total Costs of Ownership (TCO). It guarantees long-lasting, reliable and low-loss energy transfer.


ML-CUX with high current carrying capacity and big tolerance compensation for high demands and compact solutions. Quick and easy assembly, versatile and cost-saving.


Benefits
  • Very high power density resulting in space- and cost-saving connector solutions
  • Very high short-circuit current-carrying capacity
  • Very high tolerance and misalignment compensation
Applications
  • High demanding contact solutions
  • High-current connectors e.g. in Power Transmission and Distribution (PTD)
  • Connectors requiring high tolerance and misalignment compensation
  • Disconnectors, earthing switches and busbar connectors
  • Mating, sliding and rotary contacts
  • Dynamic and static contact solutions
Key features
  • Excellent electrical and mechanical properties
  • High mating and sliding cycles
  • Assembly in a cost-effective straight groove
Design
  • Cu-louvers attached to the stainless steel band
  • Copper and stainless steel
  • Silver plating
  • Beryllium-free
TECHNICAL SPECIFICATIONS

MULTILAM flexo

ML-CUX

Diameter range

> 40 mm

Width

18.7 mm

Rated current

up to 240 A/cm

Short circuit current (1s)

up to 4400 A/cm

Peak current withstand

up to 11200 A/cm

Mating cycles

10 000

Working temperature

150°C