XF-F

Lead coupler. The inner conductors and the shields are interconnected. The contact sockets of the inner conductor of the BNC plug connector are in gold-plated brass.

Order No.

Type

Rated voltage / current

Frequency range

VSWR

67.9547-28

XF-F

1000 V, CAT II

(600 V, CAT III) / 1 A

DC … 500 MHz

< 1.3

Au Ni