5月14-17日,法兰克福,德国

产业用布登上中央舞台

Techtextil logo
Stäubli TF20 weaving systems for complex technical fabrics, such as reinforcement fabrics for lightweight composite applications or heavy multilayers
TF20 weaving systems for reinforcement textiles
With its LXL Jacquard machines, Stäubli is leading supplier when it comes to the weaving OPW airbags in any format.
LXL Jacquard machine for OPW-Airbags
Stäubli servo dobby machines offer almost unlimited possibilities in design for weaving heavy technical textiles.
UNIVAL 500 servo-controlled dobby for heavy fabrics

史陶比尔将于5月14-17日在德国法兰克福3.0展厅B02展位,展示其生产高精密产业用布的专业知识。诚邀各位参观者前来了解我们最新的技术发展,并与我们的专家讨论您的需求。最新的织造技术为汽车、医疗、工业、安全等领域的挑战性应用提供了新的生产解决方案。

全球的织造商都在寻求优化生产工艺的方法。史陶比尔的织前准备机械为他们提供自动化解决方案,以实现高效的经纱和样式变化。史陶比尔的产品种类多样,包括专门为技术应用而开发的纺织机械,例如用于粗支纱和带子的MAGMA接经机或SAFIR S30穿经机,可将完美对齐的玻璃纤维或长丝经纱进行织前准备。

史陶比尔是当今领先的提花机供应商之一,应用于一片式织造(OPW)安全气囊的生产。遍布全球的织造厂信赖坚固的LX/LXL/LXXL系列提花机,为汽车行业提供一流的安全气囊,以实现全方位的安全保护。这些机器能以最高的生产速度、精确且绝对可靠地运行,完全满足织造商对高效织造工艺的要求。

造纸业依赖于配备史陶比尔重型多臂机的织机,例如采用每片综框独立驱动的伺服控制UNIVAL 500系列。凭借其独特的结构,这些机器确保了高经纱张力织造应用(如过滤器)所需的巨大打筘力,并且这款机器提供了广阔的设计可能性以实现各种织物性能。

凭借丰富的经验和深入的研发活动,史陶比尔在组织点交织技术方面拥有出色的专业知识。这为史陶比尔开发用于复杂产业用布的TF20织造系统奠定了基础。通过一个可单独配置的机器设置,该系统可以完美地适应每个织造商的需要。使用TF20系统的纺织厂可以生产出前所未有的织物,如间隔织物或厚重、极厚和/或经密极高的多层织物,并且它们可以结合各种织物的性质和材料。这为设计和产品开发打开了想象力和创意的大门。

诚邀您在产业用纺织品及非织造布展中莅临史陶比尔展台。我们的专家期待与您一同探讨您的需求——您一定会为您的下一个创新产品找到灵感。

www.techtextil.com