Isoprobe III – 10:1 HF

Safety high-frequency 10:1 test probe with wide frequency range combined with low input capacitance. Highly flexible PVCinsulated coaxial connecting lead with BNC plug with integrated compensation unit. Ø  2  mm safety socket for reference lead connection in the handling part of the probe.

Order No.

Type

Lead length [cm]

68.9534-12028

Isoprobe III – 10:1 HF

PVC

120