MedX Ready: accurate, safe and certified medical robot

Stäubli has developed a unique offer to meet a number of constraints present in patient care. Therefore, the Stäubli medical arm is specially adapted to be the perfect partner in patient care. As in our industrial solutions, the medical range ensures consistent performance and reliability covered by worldwide Stäubli support and service.

Medical robot arm for safer intervention

Explore the capabilities of our medical robot arm, designed to revolutionize health technology. These packages provide essential assistance for surgeries and rehabilitation, improving patient care and outcomes. Offering comprehensive solutions and long-term support, they ensure consistent and reliable performance, making healthcare more effective and accessible.

Unmatched precision

Stacking accuracy of 0.1 mm.

Force sensor

Hygienic design

MedXguiding

Hand guiding function, easy to use with effort sensor.

Tracking mode with camera

in line with international standards ISO 13485:2016

Contact our specialists or get more technical information

Technical specifications

MedX Ready
Model

TX2-60L

Degrees of freedom6
Load capacity (kg)3.7
Reach at wrist (mm)920
Repeatability (mm)±0.02
Attachment methods360° mounting possibility
MedXguidingOptional
Stäubli controllerCS9

Medical robotics

Deep dive into our medical robotic applications