Healthcare devices

Steady.
Stable.
Stäubli.

Helping you reach highest product ambitions on time for your healthcare device

Developing medical devices requires the highest standards of product quality, safety, and reliability. Achieving a timely market launch while ensuring continuous, safe operation is critical for protecting patients, supporting clinical workflows, and meeting regulatory requirements. Whether you are developing a new medical device or scaling an existing platform, you need connection solutions that deliver performance, safety, and reliability from design through lifecycle.

By working with Stäubli in medical device manufacturing, you benefit from:

  • Local design support from experienced electrical and application engineers
  • All-in-one electrical connection solutions with highest component reliability for power, signal, data, and fluid
  • Built-in safety features that go beyond compliance requirements

Partnering with Stäubli helps you reduce interface complexity and minimize the risk of component failures - through reliable, integrated connection systems and early technical support throughout your development process,


Stäubli can help you:

Develop healthcare devices

  • Minimizing rework and redesign by simplifying connection interfaces and overcoming the limitations of standard connectors.
  • Reducing warranty costs and service effort caused by connector failures and premature replacements.
  • Increasing safety and usability for untrained personnel by eliminating complex, non-ergonomic connection handling.

Key benefits

Expert collaboration 

  • Work directly with our specialists to define the optimal modular interface for power, signal, and fluid connections tailored to your medical device design.
  • Early collaboration enables seamless integration, faster design approval, and future system upgrades without rework.

Component reliability

  • Robust, high-quality connector materials ensure long service life with minimal replacement and maintenance requirements.
  • Mechanical coding prevents incorrect mating and connector damage, improving operational safety and overall system reliability.

Safe operations

  • Advanced safety features such as touch-proof contacts, leakage-free fluid connections, and secure locking mechanisms.
  • All components are tested to standards that go beyond regulatory compliance to enhance operational safety.
  • Ergonomic, fault-safe connection design to minimize handling errors and support safe use on, even for untrained personell..

TESTIMONIAL

“Stäubli supported our team from early concept through final validation. Their connection solutions and engineering expertise helped stabilize our design, reduce development risk, and accelerate our path to market. The collaboration felt like working with a technology partner, not just a component supplier.”

- Director of R&D, Medical Device Manufacturer

Stäubli modular connectors

Modular connector design

Stäubli’s modular connectors support a wide range of power, signal, data, and fluid connections - meeting the highest requirements of modern medical device design.

Space-saving design

Reduces the number of required components by integrating functions into a single connector to enabling more compact and smaller medical device designs.

Dedicated contact person

Receive a direct phone number and a dedicated local specialist for fast, personal support, instead of an anonymous hotline or shared inbox.

Reliable connections and signal integrity

Ensures stable, low-loss signal and power transmission for safe and reliable medical device operation.

Online configurator

Enables fast connector configuration directly into your BOM, providing accurate technical data for efficient project specification.

Module traceability

Each component is uniquely identifiable via QR code, enabling fast, accurate maintenance and full traceability.

Pre-wired connectors

A one-stop solution for complete connector, housing, and cable assemblies.

Healthcare-specific housings

Designed for ergonomic handling and easy cleaning in medical device environments.

Spindle locking for ergonomic handling 


Success Story

Legolaser: Maximum safety for medical devices

For it’s “Eride” diode laser system, Legolaser sought a sophisticated interface to combine power, signals and cooling fluid. The challenge was to find a absolute leak-thightness connection with maximum performance. Stäubli delivered the solution with the modular CombiTac uniq, a leakage-free, all-in-one connection that seamlessly integrates into the device’s modern design. 

Expert Support for reliable medical device development

From initial design to final product release, medical device manufacturers rely on connection systems that perform safely, consistently, and reliably under demanding technical and regulatory conditions. Product quality, user safety, and long-term device performance depend on stable interfaces, secure grounding, and dependable signal and power transmission.

With Stäubli as your partner, you gain access to proven connection technologies and experienced engineering support that help reduce development risk, simplify integration, and enable reliable performance throughout your device lifecycle.