ROBOTIC ARMS SENSITIVE ENVIRONMENTS

TX90L Paint 6-axis robotic arm

More information
SATIŞ EKİBİMİZ

The TX90L Paint series makes the difference, thanks to better process control via PaintiXen Advanced Control Software which allows the control of any paint parameter, an increase in paint and solvent savings (+30% transfer rate), a high quality trajectory and high flexibility, allowing the management of parts of complex/multiple sizes and increased throughput.

​​​​​​​PaintiXen, dedicated software
Stäubli AG - PaintiXen.png
  • The PaintiXen software controls all painting parameters such as electrostatic charge, atomization of air, jet width or product pressure.
  • Facilitates the work of the integrators
  • Reduces operator training times
  • Optimizes system productivity
Advantages of the TX90L Paint
TX90 paint Saving paint and solvents
Savings in paint and solvents

Automation reduces levels of paint and solvent waste, significantly lengthens filter service life and minimizes booth fouling. Transfer levels are increased by 30%.

Increased productivity
Increased productivity

The painters can change paint parameters without stopping production.

Attachment methods
Flexible integration on the production line

For greater flexibility, Stäubli robots have multiple mounting configurations (floor, wall or ceiling) to make it easier to integrate the robot into the production line.

Improved quality

  • Drift-free trajectories and fully controlled gun triggering provide the specified thicknesses with minimum levels of variation.
  • Paint of parts with complex geometry or series of products of different sizes or colors
  • Fewer faulty parts or manual touch-ups are a given


Optimum cleanliness, arm motion freedom and production reliability

  • All cables and pipes routed through the arm removing obstacles from the work area
  • Enclosed structure


Optimum use of the work area

  • The compact size of Stäubli robots reduces their footprint. With their large work envelope, they are designed for a wide variety of applications.


Precise trajectory performance

  • Increased part quality
  • Reduced rework costs


Texture and color customization

  • Choice of arm finish


Eliminating complex cable management

  • All cables and tubes run directly through the forearm, eliminating obstacles in the work area and ensuring the robotic arm has complete freedom of movement.

TECHNICAL SPECIFICATIONS

Model

TX90L paint

Maximum load*

15 kg

Nominal load

6 kg

Reach

1200 mm

Degrees of freedom

6

Repeatability - ISO 9283

±0.035 mm

Working areas

Europe: Cenelec

USA: Factory Mutual or CSA

Group II Category 3 Zone 2,22

Arm mounting options

Floor/wall/ceiling

Stäubli CS8 series controller

CS8C

* With specific configuration. Please consult Stäubli.