SCARA ROBOTS TS20

TS20 SCARA robot

More information
SATIŞ EKİBİMİZ

The fast and compact TS20 SCARA 4-axis robot has special features,  such as a maximum payload of 1 kg with a 220 mm reach and repeatability of ± 0.01 mm. It is perfect for even the most sensitive applications, such as those in electronics or food environments.

Advantages of the TS20
TS20 Work enveloppe
Compact

Competitive package for A3 tabletop automation.

TS20 folded arm
Eliminating complex cable management

All cables and tubes run directly through the forearm, eliminating obstacles in the work area and ensuring the robotic arm has complete freedom of movement.

High speed

  • Fast robot, up to 100 picks per minute


Flexible integration on the production line

  • Multiple interconnect cable option: straight or angled


Precise trajectory performance

  • Increased part quality
  • Reduced rework costs
  • Rigid structure


Multiple user connection option

  • Electrical, pneumatic, i/o connections delivered to the tool flange or forearm


Protection against dust

  • Protection class IP54
  • Protected connections
  • Bellows optional


Certifications

  • UL, CE, KCS

TS20 SCARA robot specifications

Model

TS20

Degrees of freedom

4

Nominal load capacity

0.5 kg

Maximum load capacity

1 kg

Reach

220 mm

Repeatability

±0.01 mm

Protection class

IP10

Attachment methods

Floor

Stäubli CS8 series controller

CS8C M