Industrial robots FAST picker TP80

Our FAST picker TP80 4-axis robots

SATIŞ EKİBİMİZ

The FAST picker TP80 robots are particularly well-suited for packaging applications in various fields such as food, pharmaceuticals, photovoltaics and cosmetics. These extremely fast robotic arms are designed for small parts handling operations. They deliver repeatability of ± 0.05 mm, a work envelope of up to 800 mm reach and speeds of up to 200 picks per minute. In addition, thanks to the design of the TP80, there are no support structure or retention areas above the products.

Stäubli FAST picker TP80 industrial robot
FAST picker TP80
  • Reach: 800 mm
  • Load capacity : 1 kg
  • Repeatability: ± 0.05 mm
  • Stroke: 100 mm (200 mm optional)
  • Sensitive environment versions: 
    HE - ESD