Panel-mount socket LB2-IF
Stäubli AG - socket-LB2-IF-tim-2x-49636-jpg-orig.jpg

Insulated, Ø 2 mm with spring-loaded MULTILAM. The socket can be screw-mounted in predrilled panels.
Solder connection.

Order No.

Type

Rated voltage/current

23.0050-*

LB2-IF

30 VAC / 10 A

60 VDC / 10 A

Au

Click on the Order No. to open the dedicated data sheet.