ACCESSORIES FOR TEST AND MEASUREMENT

Sockets 2 mm and 4 mm

2 mm Programme

Socket SLS205-B

Stäubli AG - socket-SLS205-B-tim-2x-49596-jpg-orig.jpg

Ø 2 mm rigid for self-assembly of test leads. Soft insulator.

More info

Socket SLS205-BF

Stäubli AG - socket-SLS205-BF-tim-2x-49599-jpg-orig.jpg

Ø 2 mm with spring-loaded MULTILAM for self-assembly of test leads. Soft insulator.

More info

Socket SL205-BA

Stäubli AG - socket-SL205-BA-tim-2x-49602-jpg-orig.jpg

In-line, rigid, accepting spring-loaded Ø 2 mm plugs with rigid insulating sleeve, for self-assembly of test leads.

More info

Press-in socket LB2

Stäubli AG - socket-LB2-tim-2x-49605-jpg-orig.jpg

Uninsulated Ø 2 mm rigid, made of rolled brass sheet. Mounting by pressing or soldering into holes drilled in printed circuit boards or housings.

More info

Solder-in socket LB2-A

Stäubli AG - socket-LB2-A-tim-2x-49608-jpg-orig.jpg

Uninsulated Ø 2 mm rigid. Machined brass. The socket is soldered into predrilled panels.

More info

Solder-in socket LB2-D

Stäubli AG - socket-LB2-D-tim-2x-49611-jpg-orig.jpg

Uninsulated Ø 2 mm rigid. Machined brass. The socket is soldered into predrilled panels.

More info

Press-in socket EPB-2N/S

Stäubli AG - socket-EPB-2N-S-tim-2x-49619-jpg-orig.jpg

Insulated Ø  2  mm rigid. Machined brass. The socket is pressed into predrilled panels of plastic, metal etc

More info

Press-in socket EB2...

Stäubli AG - socket-EB2-tim-2x-49624-jpg-orig.jpg

Insulated Ø 2 mm rigid made of machined brass. The socket is pressed into predrilled panels of plastic, metal etc.

More info

Press-in socket EB2-F

Stäubli AG - socket-EB2-F-tim-2x-49630-jpg-orig.jpg

Insulated, Ø  2  mm, spring-loaded with MULTILAM. Machined brass. The socket is pressed into predrilled panels of plastic, metal etc.

More info

Panel-mount socket LB-I2R

Stäubli AG - socket-LB-I2R-tim-2x-49633-jpg-orig.jpg

Insulated Ø 2 mm rigid. Machined brass. Metal thread jacket on the insulation. The socket can be screw-mounted in predrilled panels

More info

Panel-mount socket LB2-IF

Stäubli AG - socket-LB2-IF-tim-2x-49636-jpg-orig.jpg

Insulated, Ø 2 mm with spring-loaded MULTILAM. The socket can be screw-mounted in predrilled panels.

More info

Panel-mount socket LB-IF2R

Stäubli AG - socket-LB-IF2R-tim-2x-49639-jpg-orig.jpg

Insulated, Ø 2 mm with spring-loaded MULTILAM. Machined brass. Metal thread jacket on the insulation. The socket can be screw-mounted in predrilled panels.

More info

Socket strip BL2-.../20...

Stäubli AG - socket-BL2-20-tim-2x-49642-jpg-orig.jpg

20-pole socket strips, consisting of 2 rows of 10 rigid sockets with solder connection.

More info
2 mm Safety Programme

Press-in socket SEB2-...

Stäubli AG - socket-SEB2-R-tim-2x-01-49654-jpg-orig.jpg

Insulated, rigid, accepting spring-loaded Ø 2 mm plugs with rigid insulating sleeve. The socket is pressed into pre-drilled panels of plastic, metal, etc.

More info

Panel-mount socket SLB2-...

Stäubli AG - socket-SLB2-F2-8-tim-2x-49657-jpg-orig.jpg

Insulated, rigid, accepting spring-loaded Ø 2 mm plugs with rigid insulating sleeve. The socket is surface-mounted or assembled flush into pre-drilled panels of plastic, metal, etc.

More info

Binding post PK2-T

Stäubli AG - socket-PK2-T-tim-2x-49890-jpg-orig.jpg

Insulated, with Ø 2 mm rigid socket and insulated head undetachable. With Ø 2 mm cross hole for quick wire connection.

More info
4 mm Programme

Socket K-41...

Stäubli AG - plug-K-41-tim-2x-49495-jpg-orig.jpg

Ø 4 mm rigid, for self-assembly of test leads.

More info

Socket SLS410-BK

Stäubli AG - plug-SLS410-BK-tim-2x-01-49501-jpg-orig.jpg

In-line, rigid, Ø 4 mm, accepting springloaded Ø 4 mm plugs with rigid insulating sleeve, for self-assembly of test leads

More info

Socket XK-410

Stäubli AG - plug-XK-410-tim-2x-49504-jpg-orig.jpg

In-line, rigid, Ø  4  mm, accepting springloaded Ø 4 mm plugs with rigid insulating sleeve, for self-assembly of test leads

More info

Press-in socket LB4...

Stäubli AG - socket-LB4-tim-2x-49663-jpg-orig.jpg

Uninsulated, Ø 4 mm, rigid, made of rolled brass sheet.

More info

Press-in socket LB4-A

Stäubli AG - socket-LB4-A-tim-2x-49666-jpg-orig.jpg

Uninsulated, Ø 4 mm, rigid, made of punched brass tubing. The socket is pressed into predrilled plastic panels or soldered into printed circuit boards

More info

Press-in socket EB4

Stäubli AG - socket-EB4-tim-2x-49669-jpg-orig.jpg

Insulated, Ø 4 mm, rigid. Machined brass. The socket is pressed into predrilled panels of plastic, metal etc

More info

Press-in socket EB4-A...

Stäubli AG - socket-EB4-A-tim-2x-49672-jpg-orig.jpg

Insulated, Ø 4 mm, rigid. Machined brass. The socket is pressed into predrilled panels of plastic, metal etc.

More info

Press-in socket EB4-B

Stäubli AG - socket-EB4-B-tim-2x-49675-jpg-orig.jpg

Insulated, Ø 4 mm, rigid. Brass sheet, punched and rolled. The socket is pressed into predrilled panels of plastic, metal etc.

More info

Press-in socket EB4-C

Stäubli AG - socket-EB4-C-tim-2x-49678-jpg-orig.jpg

Insulated, Ø 4 mm, rigid. Machined brass. The socket is pressed into predrilled panels of plastic, metal etc.

More info

Earth socket LB4-R...

Stäubli AG - socket-LB4-R-tim-2x-49710-jpg-orig.jpg

Uninsulated, Ø 4 mm, rigid. Machined brass. The sockets can be screw-mounted in predrilled panels.

More info

Earth socket MSLB4-G

Stäubli AG - socket-MSLB4-G-tim-2x-49717-jpg-orig.jpg

Uninsulated, Ø 4 mm, rigid, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Panel-mount socket LB4-R/I

Stäubli AG - socket-LB4-R-I-tim-2x-49720-jpg-orig.jpg

Insulated, Ø 4 mm, rigid. Machined brass. The socket can be screw-mounted in predrilled panels.

More info

Panel-mount socket EBI-40

Stäubli AG - socket-EBI-40-tim-2x-49723-jpg-orig.jpg

Insulated, Ø 4 mm, rigid. Machined brass. The socket can be screw-mounted in predrilled panels. 

More info

Panel-mount socket LB-I4R

Stäubli AG - socket-LB-I4R-tim-2x-49726-jpg-orig.jpg

Insulated, Ø 4 mm, rigid. Machined brass. Metal thread jacket on the insulation. The socket can be screw-mounted in predrilled panels.

More info

Panel-mount socket LB-I4R-B

Stäubli AG - socket-LB-I4R-B-tim-2x-49733-jpg-orig.jpg

Insulated, Ø 4 mm, rigid. Rolled brass sheet. The socket can be screw-mounted in predrilled panels.

More info

Panel-mount socket LB-I4Q

Stäubli AG - socket-LB-I4Q-tim-2x-49736-jpg-orig.jpg

Insulated, Ø 4 mm, rigid. Machined brass. Metal thread jacket on the insulation. The socket can be screw-mounted in predrilled panels.

More info

Panel-mount socket LB-I4R-A

Stäubli AG - socket-LB-I4R-A-tim-2x-49739-jpg-orig.jpg

Insulated, Ø 4 mm, rigid. Machined brass. Metal thread jacket on the insulation.

More info

Panel-mount socket LB-IF4R-A

Stäubli AG - socket-LB-IF4R-A-tim-2x-49742-jpg-orig.jpg

Insulated, Ø 4 mm, with spring-loaded MULTILAM. Machined brass. Metal thread jacket on the insulation.

More info

Panel-mount socket LB-IF4R

Stäubli AG - socket-LB-IF4R-tim-2x-49745-jpg-orig.jpg

Insulated, Ø  4  mm, with spring-loaded MULTILAM. Machined brass. Metal thread jacket on the insulation.

More info

Panel-mount socket LB-I4/2P

Stäubli AG - socket-LB-I4-2P-tim-2x-49748-jpg-orig.jpg

Insulated, Ø 4 mm, rigid. Machined brass. The socket can be screw-mounted in predrilled panels.

More info
4 mm Safety Programme

Press-in socket XEP-...

Stäubli AG - socket-XEP-tim-2x-49751-jpg-orig.jpg

Insulated, rigid, Ø  4  mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Press-in socket SEB4-F...

Stäubli AG - socket-SEB4-F-tim-2x-49754-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Press-in socket SEB4-...

Stäubli AG - socket-SEB4-tim-2x-49757-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Press-in socket SEB4-F/A

Stäubli AG - socket-SEB4-F-A-tim-2x-49760-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Panel-mount socket SLB4-F/A

Stäubli AG - socket-SLB4-F-A-tim-2x-49789-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Panel-mount socket SLB4-F...

Stäubli AG - socket-SLB4-F-tim-2x-49792-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Panel-mount socket SLB4-...

Stäubli AG - socket-SLB4-tim-2x-49795-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve

More info

Panel-mount socket SLB4-G...

Stäubli AG - socket-SLB4-G-tim-2x-49798-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Panel-mount socket XEB-1...

Stäubli AG - socket-XEB-1-tim-2x-49801-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Panel-mount socket XE...-1...

Stäubli AG - socket-XE-1-A-tim-2x-49804-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø  4  mm plugs with rigid insulating sleeve.

More info

Mounting socket SAB4-G...

Stäubli AG - socket-SAB4-G-tim-2x-49807-jpg-orig.jpg

Insulated, rigid, Ø  4  mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. 

More info

Mounting socket SAB4-F/A

Stäubli AG - socket-SAB4-F-A-tim-2x-49814-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Universal socket XUB-G

Stäubli AG - socket-XUB-G-tim-2x-49817-jpg-orig.jpg

Insulated, rigid, Ø 4 mm, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

Angled socket XELW-4

Stäubli AG - socket-XELW-4-tim-2x-49820-jpg-orig.jpg

For mounting on printed circuit boards, touch-protected according to IEC/EN 61010-1. The socket is directly soldered onto printed circuit boards.

More info

Angled socket SLB4-I/90

Stäubli AG - socket-SLB4-I-90-tim-2x-49823-jpg-orig.jpg

Insulated, right-angled Ø 4 mm rigid socket accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

More info

In-line socket XELA-4

Stäubli AG - socket-XELA-4-tim-2x-49826-jpg-orig.jpg

For mounting on vertical printed circuit boards, touch-protected and insulated according to IEC/EN 61010-1. The socket is directly soldered onto printed circuit boards.

More info

Binding post PK4-T

Stäubli AG - socket-PK4-T-tim-2x-49829-jpg-orig.jpg

Insulated, Ø 4 mm, rigid, and insulated head undetachable. Ø 2.5 mm cross hole for quick wire connection.

More info

Binding post SPK4

Stäubli AG - socket-SPK4-tim-2x-01-50005-jpg-orig.jpg

Insulated, with Ø 4 mm rigid socket accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Ø 3.2 mm cross hole for quick wire connection

More info