Connecting plug XVBB-4/19
Stäubli AG - connecting-plug-XVBB-4-19-tim-2x-50456-jpg-orig.jpg

Insulated, Ø 4 mm, made of brass. Plugs with spring-loaded MULTILAM and rigid insulating sleeves. Insulated grip with integrated Ø  4  mm rigid socket accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

This item will be discontinued by the end of the year.
You can find a suitable replacement part here: SKS4-19L/1

 

Order No.

Type

Rated voltage/current

Plug spacing

66.9172-*

XVBB-4/19

1000 V, CAT II / 32 A

19 mm

Ni