Screw-on adapter B4-E-IM4-I
Stäubli AG - screw-on-adapter-B4-E-IM4-I-tim-2x-51557-jpg-orig.jpg

Insulated, with M4 internal thread for screw connection to threaded bolts. Machined brass. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Socket with slotted head for screwdriver.

Order No.

Type

Rated voltage/current

23.1035-*

B4-E-IM4-I

600 V, CAT II / 32 A

Ni