Insulated, with M3.5 external thread for connecting to rail mounted terminals with M3.5 threaded holes. Machined brass. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Socket with internal slot for screwdriver.
Order No. |
Type |
Rated voltage/current |
|
---|---|---|---|
A-SLK4-RS |
1000 V, CAT II / 25 A |
Ni |