Screw-clamping adapter A-SLK4...
Stäubli AG - screw-clamping-adapter-A-SLK4-tim-2x-51536-jpg-orig.jpg

Adapter, made of brass can be screw-mounted into Ø 4 mm sockets. The expandable Ø 4 mm plug of this adapter can be locked into the socket by tightening the grub screw. Assembled, the adapter offers complete touch-proof protection. Ø 4 mm rigid socket in insulator accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage/current

24.0163-*

A-SLK4-S

1000 V, CAT II / 25 A

Ni

24.0160-*

A-SLK4

1000 V, CAT II / 32 A

Au

24.0161-*

A-SLK4-N

1000 V, CAT II / 32 A

Ni