Round brass pin ZPS-20/...
Stäubli AG - round-brass-pin-ZPS-20-tim-2x-51590-jpg-orig.jpg

Solid, especially suitable for the screw connection to electricity meter clips. Ø 4 mm rigid socket in insulator, accepting spring-loaded Ø 4 mm plugs with rigid insulating sleeve. Available in different lengths L.

Order No.

Type

Rated voltage/current

Length (L)

66.9076-*

ZPS-20/25

600 V, CAT II / 19 A

25 mm

Ni

66.9082-*

ZPS-20/40

600 V, CAT II / 19 A

40 mm

Ni