Test lead SLK4...-L...
Stäubli AG - test-leads-SLK4-L-tim-2x-48954-jpg-orig.jpg

Highly flexible, with in-line Ø 4 mm MULTILAM plug with rigid insulating sleeve on both ends.

This item will be discontinued by the end of the year.
You can find a suitable replacement part here: XMF-414/418

Order No.

Type

Rated voltage/current

Lead

28.0083-*

SLK410-L

1000 V, CAT II / 19 A

PVC    1.0 mm²

Au

28.0103-*

SLK425-L

1000 V, CAT II / 32 A

PVC    2.5 mm²

Au

49.0105-*

SLK425-L/N

1000 V, CAT II / 32 A

PVC    2.5 mm²

Ni

Click on the Order No. to open the dedicated data sheet.