Test lead SLK205-L...
Stäubli AG - test-leads-SLK205-L-tim-2x-48879-jpg-orig.jpg

Highly flexible, with insulation in PVC or silicone with molded in-line Ø 2 mm MULTILAM plugs with rigid insulating sleeve on both ends.

This item will be discontinued by the end of the year.
You can find a suitable replacement part here: SLK205-LA

Order No.

Type

Rated voltage/current

Lead

65.9173-*

SLK205-L

600 V, CAT III / 10 A

PVC    0.5 mm²

Au

65.9174-*

SLK205-L/SIL

600 V, CAT III / 10 A

SIL    0.5 mm²

Au

Click on the Order No. to open the dedicated data sheet