Accessories for Test and Measurement

Low-voltage and touch-protected products

Stäubli offers a wide range of touch-protected test accessories allowing for the safe and precise carrying out of measuring tasks. Whether it is for extra-low-voltage applications in electronic laboratories and training facilities or for service technicians in repair workshops and power company employees: the MULTILAM contact technology, surface coating and the employed insulating materials guarantee highest quality and safety standards, dependability as well as long life of Stäubli products.

Test leads 2 mm and 4 mm

Low-voltage and touch-protected test leads with 2 mm and 4 mm diameter contacts.

Plugs 2 mm and 4 mm

Low-voltage and touch-protected plugs with 2 mm and 4 mm diameter contacts.

Sockets 2 mm and 4 mm

Low-voltage and touch-protected sockets with 2 mm and 4 mm diameter contacts.

Connecting plugs and sockets

Low-voltage and touch-protected connecting plugs and sockets with 2 mm and 4 mm diameter contacts.

Test probes 2 mm and 4 mm

Low-voltage and touch-protected test probes with 2 mm and 4 mm diameter contacts.

Test clips 2 mm and 4 mm

Miniature and test clips, dolphin and crocodile clips used in various measurement applications.

Adapters 2 mm and 4 mm

Various models of adapters for low-voltage or touch-protected measurements.

Kelvin test leads

Kelvin test leads suitable for use in four-wire or Kelvin measurements.