XLAM-205L
Stäubli AG - XLAM-205L-tim-2x-51950-jpg-orig.jpg

Highly flexible adapter lead. One end with coaxial cable with touch-protected BNC male connector, other end with in-line Ø 2 mm MULTILAM plugs with rigid insulating sleeve.

Order No.

Type

Rated voltage

Wire type

Lead lengths [cm]

67.9565-150

XLAM-205L

600 V, CAT II

(300 V, CAT III)

RG174

2x 0.5 mm²

PVC

150