XBB-P / XBB-PL
Stäubli AG - XBB-P-tim-2x-51941-jpg-orig.jpg

Touch-protected BNC panel-mount sockets for accepting BNC male connectors. The sockets can be screw-mounted into predrilled panels of plastic, metal, etc. Shield is nickel-plated, the contact socket of the inner conductor is in gold-plated brass. Type XBB-PL with extended shield for better radiation suppression in unmated condition. Solder connection wires.

Order No.

Type

Type of shield

67.9765-*

XBB-P

short

Au Ni Ag

67.9572-*

XBB-PL

long

Au Ni Ag