RG58-PVC / Silishield
Stäubli AG - RG58-PVC-tim-2x-52370-jpg-orig.jpg

Shielded, highly flexible coaxial cable. Insulations in PVC or silicone in various colors.

  • Type RG58-PVC: Standard cable RG58. Inner core and shield mesh in tinned copper. Core insulation PE, outer insulation soft PVC.
  • Silishield (Type SILI-SC 0,5/1,0): Ultraflexible coaxial cable. Inner core stranded Cu, shield Cu mesh. Core insulation and outer insulation silicone with high temperature resistance.

Order No.

Type

Rated voltage V

Impedance Ω

60.7500- *

RG58-PVC

1000

50

61.7580- *

SILI-SC 0,5/1,0

1000

-45